HUBBELL
HPS_ID_WUDE303_PRODIMAGE
* Representative image
HPS_ID_WUDE303_PRODIMAGE
play
play
+2
HPS_ID_WUDE303_3_PRODIMAGE

Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Brand:

ANDERSON

Catalog ID:

WUDE103

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

  • For vertical deadending aluminum tubing
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

Catalog Number

WUDE103

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359353621

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.47 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship