Coupler, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

STC812050

"Coupler, Tube to Tube, Bronze Bolted, Heavy duty, 1" to 1" IPS tubes, Material: Castings-Bronze alloy, Hardware-silicon bronze or stainless steel"

  • "furnished with reversible cable caps
  • Hex Stops on the casting allows for one-wrench installation"

Product details

General

Bolt Installation Torque (Recommended)
480 in-lbs
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Type
Tube to Cable Couplers
UPC
096359326151

Dimensions

Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1-1/4 in
Weight
3.724 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
See Technical Advisor

Conductor Related

Conductor Diameter (Tap) - Maximum
0.813 in
Conductor Diameter (Tap) - Minimum
0.325 in
Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)