HUBBELL
HPS_ID_AL452424_Iso_PRODIMAGE
* Representative image
HPS_ID_AL452424_Iso_PRODIMAGE
play
play
+2
HPS_ID_AL452424_Iso_R_PRODIMAGE

Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AL455050

Coupler, Angle 45 degree, Tube to Tube, Aluminum Bolted, 5 IPS/EHIPS

Hex Stops on the casting allows for one-wrench installation

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Type

Tube to Tube Couplers

Dimensions

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

5 in

Weight

18 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship