HUBBELL
HPS_ID_AL452424_Iso_PRODIMAGE
* Representative image
HPS_ID_AL452424_Iso_PRODIMAGE
play
play
+2
HPS_ID_AL452424_Iso_R_PRODIMAGE

Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AL456060

Aluminum alloy angle coupler for connecting aluminum-aluminum or aluminum-copper tubing at 45 degrees.

Aluminum alloy angle coupler for connecting aluminum-aluminum or aluminum-copper tubing at 45 degrees.

  • For 6" IPS/EHIPS Tubing Main to 6" IPS/EHIPS Tubing Tap
  • 45 degree angle
  • Material: Castings - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Clamping bolts have hex stops for one-wrench installation.
  • Contact sealant is recommended.

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

AL456060

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Type

Tube to Tube Couplers

UPC

096359347736

Dimensions

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

6 in

Weight

19.6 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship