HUBBELL
HPS_ID_ASTT3020_Iso_PRODIMAGE
* Representative image
HPS_ID_ASTT3020_Iso_PRODIMAGE
play
play
+2
HPS_ID_ASTT3020_Iso_R_PRODIMAGE

Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ASTT1206

Coupler, Straight, Tube to Tube, Aluminum Bolted, 1-1/4 to 3/4 IPS/EHIPS tubes

Coupler, Straight, Tube to Tube, Aluminum Bolted, 1-1/4 to 3/4 IPS/EHIPS tubes

Product details

General

Bolt Installation Torque (Recommended)

300 in-lbs

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

Type

Tube to Tube Couplers

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

Diameter - Bolt

Diameter - Clamping Hardware

0.5 in

Diameter - Inside

Diameter - Rod / Tube

1-1/4 in

Length - Coupling

Length Before Compression

Weight

1.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship