HUBBELL
HPS_ID_WC2020_Iso_PRODIMAGE
* Representative image
HPS_ID_WC2020_Iso_PRODIMAGE
play
play
+2
HPS_ID_WC2020_Iso_R_PRODIMAGE

Coupler, Aluminum Weldment, Tube to Tube

Brand:

ANDERSON

Catalog ID:

WC3020

Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.

Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.

  • "For extra stiffness drill two holes on tube at 180° and plug weld
  • Extra heavy duty (Schedule 80 EHIPS) add “H” to catalog number e.g.WCH3020"

Product details

General

Catalog Number

WC3020

EU RoHS Indicator

No

Material

Aluminum

Type

Tube to Tube Couplers

UPC

096359492924

Dimensions

Base Hole Spacing

0 in

Weight

2.94 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship