HUBBELL
PPHID-23909
* Representative image
PPHID-23909
play
play

Coupler, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

STTH1212

Bronze alloy, heavy duty coupler for connecting copper tubular bus. Clamping bolts have hex-stops for one-wrench installation.

Bronze alloy, heavy duty coupler for connecting copper tubular bus.

"Hex Stops on the casting allows for one-wrench installation"

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

STTH1212

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Type

Tube to Tube Couplers

UPC

096359326977

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Weight

5.978 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

252

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship