HUBBELL
XP1818_Photo0b_ColorRGB
XP1818_Photo0b_ColorRGB

Substation - Copper Expansion Coupler

Brand:

Burndy

Catalog ID:

XP1313

Cast Copper Alloy Expansion Coupler , 1/2 IN IPS, 8.75 IN L.

Product details

General

Application

Substation

Connector Type

Couplers

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810004999

UPC 12 Digit

7818100049999

Dimensions

Dimension - Height inch

3.88 in

Dimension - L Length Overall mm

222 mm

Dimension - Length BB inch

3.00 in

Dimension - Length Overall inch

8.75 in

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Size

1/2 IPS

Conductor - Copper Tube Std Size Range

1/2 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings