Substation - Copper Expansion Coupler
Request a Quote
Brand:
Burndy
Catalog ID:
XP2222
Prop 65 Notice
Cast Copper Alloy Expansion Coupler , 4 IN IPS, 13.63 IN L.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Couplers
Installation Torque Recommended in-lb
660 in-lb
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Type
Tube to Tube Couplers
UPC
781810005118
UPC 12 Digit
7818100051188
Dimensions
Dimension - Height fraction
9-1/8 in
Dimension - Height inch
9.13 in
Dimension - L Length Overall mm
346 mm
Dimension - Length BB inch
4.00 in
Dimension - Length Overall inch
13.63 in
Conductor Related
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Size
4 IPS
Conductor - Copper Tube Std Size Range
4 IPS
Conductor Type
CU Tube Std-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
XP2222 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_XP_LineArt
Sales Drawings
50000157