HUBBELL
BUR_PPHID-264303_KVSU28
BUR_PPHID-264303_KVSU28

KVSU40, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSU40

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque: 500 in -lb,wrench size:3/4 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

Features: Compact, High Strength, Tin Plated Copper Alloy Two-Piece Connector With Spacer And Tin-Plated Silicon Bronze DURIUM Hardware, Recommended For Heavy Duty Connections, Spacer Separates Dissimilar Conductors And Provides Long Contact Length, Neoprene Ring Prevents Loss Of Shorter Bolt During Installation, Longer Peened Bolt Permits Swivel Action For Easier Installation, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Spacer: Yes, Conductor Type: Run: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded Copper, Solid Copper, Solid Copperweld, Steel Nominal Diameter, Tap: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded Copper, Solid Copper, Solid Copperweld, Steel Nominal Diameter, Installation Torque: 500 IN-LB, Length: 1-5/8 IN, Width: 2-1/2 IN, Height: 3-1/2 IN

Product details

General

Application

For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections

Catalog Number

KVSU40

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

OKLIP

Trade Name

OKLIPâ„¢

Type

KVSU, Universal

UPC

781810084502

UPC 12 Digit

7818100845022

Dimensions

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.53 in

Dimension - Height mm

89.66 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Conductor Related

Conductor - ACSR Str Run Range

336.4 kcmil-715.5 kcmil

Conductor - ACSR Str Tap Range

3/0 ACSR - 715.5 kcmil

Conductor - AL Str Run Range

400 kcmil- 800 kcmil

Conductor - AL Str Tap Range

4/0 str.- 800 kcmil

Conductor - Copper Str Run Range

400 kcmil- 800 kcmil

Conductor - Copper Str Tap Range

4/0 str. - 800 kcmil

Conductor - Galvanized Steel Str Run Range

3/4 in - 1 in

Conductor - Galvanized Steel Str Tap Range

1/2 in - 1 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads