HUBBELL
Image of AT20ACG4 AT20ACG4, Angled V Substation Connector
Image of AT20ACG4 AT20ACG4, Angled V Substation Connector

AT20ACG4, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT20ACG4

Angled V Substation Connectors.

Product details

General

Application

Substation

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

660 IN LBS(75 Nm)

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

20 Degree

Plated

N

Plating Type

Unplated

UPC

621945109193

UPC 12 Digit

6219451091933

Dimensions

Connector Angle

20 Degree

Dimension - B Length inch

5.00 in

Dimension - Height inch

10.67 in

Dimension - L Length Overall mm

271 mm

Dimension - Length BB inch

4.25 in

Dimension - Length Overall inch

10.24 in

Dimension - Width inch

5 in

Conductor Related

Conductor - AL Tube EH Run

3 " IPS Alum Tube

Conductor - AL Tube Std Tap

2 " IPS Alum Tube

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1