HUBBELL
PPHID-23969
* Representative image
PPHID-23969

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAC147S

For standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors. See catalog reference section for maximum conductor temperature guidelines. Recommended for torque on U-Bolts: 1/2" - 480 in-lb; 5/8" - 720 in-lb

High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "S" suffix indicates the suspension clamp will contain the clevis eye SA13"

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAC147S

EU RoHS Indicator

No

Fitting Type

Socket

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

30000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

1/2 in

UPC

096359314677

Dimensions

Angle - Take-Off Maximum

35 °

Clamping - Maximum

1.47 in

Clamping - Minimum

1.25 in

Clevis Opening

1.6875 in

Diameter - Clevis Pin

0.625 in

Height

3.25 in

Length

9.75 in

Weight

5.7 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.25- 1.47

Conductor Compatibility

ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;ACAR-653.1-12/7

Certifications And Compliance

Buy American Compliant

Contact Manufacturer