HUBBELL
PPHID-23965
PPHID-23965

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

BRS100C

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

  • Cable clamping range: 0.625-1.00 in. dia.
  • Maximum take-off angle 15 degrees
  • Ultimate body strength 22,000 lbs
  • C-suffix: adds Clevis-Eye fitting CA101
  • The BRS suspension clamp is a saddle type suspension clamp designed for use with copper or Copperweld® cable.

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BRS100C

Fitting Type

Clevis

Material - Clamp

High Tensile Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

22000 lb

Type

Ground Wire Suspension Clamps

U-Bolts

1/2 in

UPC

096359638155

Dimensions

Angle - Take-Off Maximum

15 °

Clamping - Maximum

1 in

Clamping - Minimum

0.625 in

Clevis Opening

1.13 in

Diameter - Clevis Pin

0.625 in

Height

2.25 in

Length

8 in

Weight

6.3 lb

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.625- 1.00