HUBBELL
Image of 900132000 Hold Down Shackle
Image of 900132000 Hold Down Shackle

Hold Down Shackle

Brand:

ANDERSON

Catalog ID:

900132000

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

Hold down shackles are attached to suspension clamps to provide an attachment point to hook bolt or eye bolt.

  • Ultimate Strength is 10,000 lbs (44kN)
  • Clevis Opening Width: 3.625 inches,Clevis pin diameter: 0.625 inches
  • Supplied with bolt, nut, and cotter pin.
  • HDWC type circular hold down weights can be attached in the desired increments to provide a means of controlling conductor position by preventing excessive uplift and sway.
  • Material: Body - forged steel, Clevis pin - galvanized steel, Cotter pin - stainless steel

Product details

General

Catalog Number

900132000

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

HDS Series

Strength Rating - Ultimate

10000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252740

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.875 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.372 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer