Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GA9041GLO

Single Bolt Aluminum Vise-Type Connector.

Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.

  • Recommended for aluminum or aluminum to copper distribution, service or tap connections
  • Sealant is recommended on all connectors
  • Optional snap-on cover available

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
300 lb/ft
EU RoHS Indicator
No
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Plating
No
Product Category
Clamps
Style
Single Bolt
UPC
096359304852

Dimensions

Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
1.500 in x 3.375 in x 3.125 in
Height
3.125 in
Length
1.5 in
Weight
0.57 lb
Width
3.375 in

Conductor Related

Conductor Diameter (Main) - Maximum
0.563 in
Conductor Diameter (Main) - Minimum
0.289 in
Conductor Diameter (Main) Range
0.289 - 0.563
Conductor Diameter (Tap) - Maximum
0.447 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Type
Aluminum/Copper

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
4200

Resources and downloads