HUBBELL
HPS_ID_CA_PRODIMAGE
* Representative image
HPS_ID_CA_PRODIMAGE

Clevis Eye Fitting

Brand:

ANDERSON

Catalog ID:

CA06

Clevis eyes are used to connect conductor clamping devices to clevis tongue insulators. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Clevis eyes are used to connect conductor clamping devices to clevis tongue insulators. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

  • Galvanized ductile iron
  • Provided with Clevis Pin & Cotter Pin in clevis

Product details

General

Catalog Number

CA06

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CA Series

Strength Rating - Ultimate

25000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359296041

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.666 lb

Width - Eye

0.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1440

Resources and downloads