HUBBELL
HPS_ID_YCS_PRODIMAGE
* Representative image
HPS_ID_YCS_PRODIMAGE

Y-Clevis Eye, Rotated

Brand:

ANDERSON

Catalog ID:

YCS219013

Y-clevis eyes are primarily used to attach clamping devices to yoke plates or other associated hardware in a bundle conductor assembly. The bent bolt in the Y-section provides an additional point of articulation within an assembly. Material: body - galvanized steel, hardware - galvanized steel.

Y-clevis eyes are primarily used to attach clamping devices to yoke plates or other associated hardware in a bundle conductor assembly. The bent bolt in the Y-section provides an additional point of articulation within an assembly. Material: body - galvanized steel, hardware - galvanized steel.

Bent bolt in Y-section provides an additional port of articulation within an assembly, Material: Body-Galvanized Ductile Iron, Hardware-Galvanized Steel, Cotter Pin-Stainless Steel

Product details

General

Catalog Number

YCS219013

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

YCS-90 Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359344704

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.438 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.94 lb

Width - Eye

2.125 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

720

Resources and downloads