HUBBELL
Image of 976743001 Anchor Shackle - 100k lb
Image of 976743001 Anchor Shackle - 100k lb

Anchor Shackle - 100k lb

Brand:

ANDERSON

Catalog ID:

976743001

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

  • Ultimate strength is 100,000 lbs. (445 kN)
  • Opening Width: 1.688 inches
  • Clevis Pin Diameter: 1.125 inches
  • Material: Body - galvanized steel, Hardware - galvanized steel, Cotter Pin - stainless steel
  • This shackle is type BNK (furnished with Bolt, Nut, and cotter Key).

Product details

General

Catalog Number

976743001

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

AS Series

Strength Rating - Ultimate

100000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253457

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.688 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

6 in x 3.86 in x 2.38 in

Height

2.38 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

6 in

Length - Coupling

4.313 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

5.782 lb

Width

3.86 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Carton Quantity

6

Pallet Quantity

360

Resources and downloads