Brand:
Burndy
Catalog ID:
CCFDFR
Two-Piece design with Positive Locking Latch to ensure correct installation, preventing opening after installation and eliminating the need for taping
Application
Catalog Number
Color
Color Code
Connector Type
EU RoHS Indicator
Fire Resistance
Material
Operating Temperature
Plated
Plating Type
Sub Brand
Temperature Rating
Type
UPC
UPC 12 Digit
Dimension - Height inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Maximum Conductor Size Accommodated
Dimension - Width inch
Voltage - Maximum
Voltage Rating
Conductor - AL Str Size
Conductor - Copper Str Compact Size
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - Material
Conductor - Max Length
Conductor Type
Wire Size
Certification - 94V0 Rated
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Pallet Quantity