HUBBELL
Image of GD468 Aluminum Automatic Dead End, 3/0 AAC, 3/0 AAAC, 3/0 ACSR Conductor, Semi-Flex Bail.
* Representative image
Image of GD468 Aluminum Automatic Dead End, 3/0 AAC, 3/0 AAAC, 3/0 ACSR Conductor, Semi-Flex Bail.

Aluminum Automatic Dead End, 3/0 AAC, 3/0 AAAC, 3/0 ACSR Conductor, Semi-Flex Bail.

Brand:

FARGO

Catalog ID:

GD468

Aluminum Automatic Dead End, 3/0 AAC, 3/0 AAAC, 3/0 ACSR Conductor, Diameter range .450 - .530" (11.43 - 13.46 mm), Semi-Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option

Semi-Flex Bail

Catalog Number

GD468

Color Code

Black

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Semi-Flex Bail

Type

Automatic

UPC

096359309246

Dimensions

Weight

1.08 lb

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.53

Conductor Diameter - Minimum

0.45

Conductor Diameter Range

0.45 - 0.53

Logistics

Pallet Quantity

840