HUBBELL
Image of GD450 Aluminum Automatic Dead End, 336.4 AAC,312.8 AAAC, 266.8 (18/1) ACSR Conductor, Clevis Bail.
* Representative image
Image of GD450 Aluminum Automatic Dead End, 336.4 AAC,312.8 AAAC, 266.8 (18/1) ACSR Conductor, Clevis Bail.

Aluminum Automatic Dead End, 336.4 AAC,312.8 AAAC, 266.8 (18/1) ACSR Conductor, Clevis Bail.

Brand:

FARGO

Catalog ID:

GD450

Aluminum Automatic Dead End, 336.4 AAC,312.8 AAAC, 266.8 (18/1) ACSR Conductor, Diameter range .603 - .666" (15.32 - 16.92 mm), Clevis Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option

Clevis Bail

Catalog Number

GD450

Color Code

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material - Bail

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

High Strength Aluminum Alloy

Product Category

Clevis Bail

Type

Automatic

UPC

096359309123

Dimensions

Assembly Rating (Ultimate)

10000 lb

Weight

2.65 lb

Conductor Related

Conductor Compatibility

ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7

Conductor Diameter - Maximum

0.666

Conductor Diameter - Minimum

0.603

Conductor Diameter Range

0.603 - 0.666