HUBBELL
Image of GD515 Copper Automatic Dead End, #1 SOL and #2 STR Copper, 4A CW Conductor, Clevis Bail.
* Representative image
Image of GD515 Copper Automatic Dead End, #1 SOL and #2 STR Copper, 4A CW Conductor, Clevis Bail.

Copper Automatic Dead End, #1 SOL and #2 STR Copper, 4A CW Conductor, Clevis Bail.

Brand:

FARGO

Catalog ID:

GD515

Copper Automatic Dead End, #1 SOL and #2 STR Copper, 4A CW Conductor, Diameter range .28 - .29" (7.2 - 7.4 mm) , Clevis Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Clevis Bail

Catalog Number

GD515

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Clevis Bail

Type

Automatic

UPC

096359309338

Dimensions

Weight

1.06 lb

Conductor Related

Conductor Diameter - Maximum

0.29

Conductor Diameter - Minimum

0.28

Conductor Diameter Range

0.28 - 0.29

Logistics

Pallet Quantity

2100

Resources and downloads