HUBBELL
Image of GD118 Copper Automatic Dead End, 3/0 SOL, 2/0 STR Copper, Flex Bail.
* Representative image
Image of GD118 Copper Automatic Dead End, 3/0 SOL, 2/0 STR Copper, Flex Bail.

Copper Automatic Dead End, 3/0 SOL, 2/0 STR Copper, Flex Bail.

Brand:

FARGO

Catalog ID:

GD118

Copper Automatic Dead End, 3/0 SOL, 2/0 STR Copper, Conductor Range .40 - .41" (10.2 - 10.5 mm), Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Flex Bail

Catalog Number

GD118

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308218

Dimensions

Weight

0.63 lb

Conductor Related

Conductor Diameter - Maximum

0.41

Conductor Diameter - Minimum

0.4

Conductor Diameter Range

0.4 - 0.41

Logistics

Pallet Quantity

2100

Resources and downloads