Automatic Guy Wire Deadend Long Bail

Brand:

ANDERSON

Catalog ID:

GDE5204L

Automatic Guy Wire Deadend, 1/2", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand, Long Bail.

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

Innovative yoke design allows for installation without the use of a gripping hook, Long bail

Product details

General

Bail Option
Long
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
UPC
096359501152

Dimensions

Nominal Guy Wire Size
1/2"

Conductor Related

Conductor Diameter - Maximum
0.519
Conductor Diameter - Minimum
0.487
Conductor Diameter Range
0.487 - 0.519

Logistics

Carton Quantity
20