HUBBELL
BUR_PPHID-264377_CUW32RE
BUR_PPHID-264377_CUW32RE

CUW391AE, Deadend Clamp, Aluminum Alloy

Brand:

Burndy

Catalog ID:

CUW391AE

Deadend Clamp, High Strength Al Alloy, 336.4 - 795 kcmil Al, 300 - 636 kcmil ACSR, 11.00" L.

  • High strength aluminum clamp for deadending primary distribution lines
  • Straight-line design with hot stick lifting-eye, pulling-eye
  • Captured, angled U-bolts
  • Snub-pocket V-shaped, range-taking conductor groove and galvanized steel U-bolts provide high holding strength

Product details

General

Catalog Number

CUW391AE

Connector Type

Deadend

Material

Aluminum Alloy

UPC

781810093252

Dimensions

Dimension - B Length inch

5.19 in

Dimension - Height inch

4.82 in

Dimension - L Length Overall mm

297 mm

Dimension - Length Overall inch

11.68 in

Dimension - Width inch

4.12 in

Dimension - Width mm

105 mm

Conductor Related

Conductor - ACSR Str Size Range

300(26-7 STR) - 636(26-7 STR) kcmil

Conductor - AL Str Size Range

336.4 - 795 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6