BUR_PPHID-264377_CUW32RE
BUR_PPHID-264377_CUW32RE

CUW391AE, Deadend Clamp, Aluminum Alloy

Brand:

Burndy

Catalog ID:

CUW391AE

Deadend Clamp, High Strength Al Alloy, 336.4 - 795 kcmil Al, 300 - 636 kcmil ACSR, 11.00" L.

Product details

General

Connector Type
Deadend
Material
Aluminum Alloy
UPC
781810093252

Dimensions

Dimension - B Length inch
5.19 in
Dimension - Height inch
4.82 in
Dimension - L Length Overall mm
297 mm
Dimension - Length Overall inch
11.68 in
Dimension - Width inch
4.12 in
Dimension - Width mm
105 mm

Conductor Related

Conductor - ACSR Str Size Range
300(26-7 STR) - 636(26-7 STR) kcmil
Conductor - AL Str Size Range
336.4 - 795 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings