HUBBELL
Image of DUW44AE DUW44AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy
Image of DUW44AE DUW44AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy

DUW44AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy

Brand:

Burndy

Catalog ID:

DUW44AE

Al Alloy Deadend Strain Clamp, With Pulling Eye, 500 - 1000 kcmil Al, 397.5 - 900 kcmil ACSR.

Product details

General

Catalog Number

DUW44AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013403

Dimensions

Dimension - B Length fraction

6-4/21 in

Dimension - B Length inch

6.19 in

Dimension - Height fraction

4-36/59 in

Dimension - Height inch

4.61 in

Dimension - Height mm

117.1 mm

Dimension - Hole Size fraction

1-1/4

Dimension - Hole Size inch

1.25 in

Dimension - Hole Size mm

32 mm

Dimension - L Length Overall mm

314 mm

Dimension - Length Overall inch

12.38 in

Dimension - Width fraction

3-14/25 in

Dimension - Width inch

3.56 in

Dimension - Width mm

90 mm

Dimension - Z (inch)

2.94 in

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 5005 Size Range

465.4 (19) kcmil-927.2 (37) kcmil

Conductor - AAAC 6201 Size

465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 6201 Size Range

465.4 (19) kcmil-927.2 (37) kcmil

Conductor - ACSR Str Size

397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil

Conductor - ACSR Str Size Range

397.5 (30/7) Larkspur kcmil-900 (54/7) Canary kcmil

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 kcmil-1000 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8