text.skipToContent text.skipToNavigation

CUW26RE1

by Burndy 

Catalog ID: CUW26RE1

RUN: 2 STR. - 2/0 (19) AL. 4 - 2/0 ACSR, 6201, 5005

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
UPC 781810091302

Dimensions

Dimension - Height inch 3.09 in
Dimension - L Length Overall mm 201 mm
Dimension - Length Overall inch 7.91 in
Dimension - Width inch 2.94 in
Dimension - Width mm 75 mm

Conductor Related

Conductor - ACSR Str Size Range 4(6-1 STR)- 2/0( 6-1 STR)AWG
Conductor - AL Str Size Range 4 AWG- 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads