HUBBELL
BUR_PPHID-264377_CUW346
BUR_PPHID-264377_CUW346

CUW44E, Copper Alloy Deadend Strain Clamp, 500-1000 kcmil

Brand:

Burndy

Catalog ID:

CUW44E

Cast Cu Alloy Deadend Strain clamp, 500 - 1000 Kcmil Cu, Bright Dipped.

  • High strength, two-bolt
  • Single saddle design for short span distribution and strain bus application
  • Galvanized steel clevis pin and U-bolts

Product details

General

Catalog Number

CUW44E

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Bright Dipped

UPC

781810091753

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.25 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.3 in

Dimension - Height mm

83.8 mm

Dimension - L Length Overall mm

222 mm

Dimension - Length Overall inch

8.75 in

Dimension - Width fraction

4-44/83 in

Dimension - Width inch

4.53 in

Dimension - Width mm

115 mm

Conductor Related

Conductor - Copper Str Size

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

500 kcmil-1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1