HUBBELL
Image of DUW48 DUW48, Deadend Clamp, Cast Copper Alloy
Image of DUW48 DUW48, Deadend Clamp, Cast Copper Alloy

DUW48, Deadend Clamp, Cast Copper Alloy

Brand:

Burndy

Catalog ID:

DUW48

Cast Copper Alloy, Deadend Clamp, 1500 - 2000 kcmil, 4.14" Width.

Product details

General

Catalog Number

DUW48

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810096956

Dimensions

Dimension - B Length fraction

5-14/25 in

Dimension - B Length inch

5.56 in

Dimension - Height fraction

3-18/25 in

Dimension - Height inch

3.72 in

Dimension - L Length Overall mm

294 mm

Dimension - Length Overall inch

11.59 in

Dimension - Width fraction

4-7/50 in

Dimension - Width inch

4.14 in

Dimension - Width mm

105 mm

Conductor Related

Conductor - Copper Str Size

1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil

Conductor - Copper Str Size Range

1500 kcmil-2000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2