Mid Span Tap Assembly

Brand:

FARGO

Catalog ID:

GM1091A

Mid Span Tap Assembly

Fargo Mid Span Clamps and Deadends may be used on open wire or triplex secondaries for single or multiple service connectors away from the pole. Cast, high strength aluminum provides corrosion resistance and conductor compatibility.

  • The Fargo GM1091A is easily installed by swiveling the keepers over the run conductor.
  • Double clamping of the run provides parallel current paths.
  • Side opening keepers permit easy insertion and quick connections.
  • Either tap can be installed or removed without unclamping the run conductor and installation is made without disassembly.

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Product Category
Midspan
Style
Side Loop Connection
Type
Bolted
UPC
096359312369

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Dimensions
3.375 in x 2.063 in x 1.875 in
Height
1.875 in
Length
3.375 in
Weight
0.51 lb
Width
2.063 in

Conductor Related

Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.198
Conductor Diameter Range
0.198 - 0.563

Logistics

Carton Quantity
50