HUBBELL
Image of GM102A Mid Span Tap
* Representative image
Image of GM102A Mid Span Tap

Mid Span Tap

Brand:

FARGO

Catalog ID:

GM102A

Mid Span Tap

Fargo in-span taps offer a wide range of neutral connections on open wire or multiple cable secondaries.

  • A wide angle bell mouth opening permits tap offs up to 45° in either direction from the center line of the clamp.
  • Long, contoured contact surfaces protect the neutral from the pull of the service.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GM102A

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Stainless Steel

Material - Hardware

Aluminum Alloy

Product Category

Midspan

Style

Side Loop Connection

Type

Bolted

UPC

096359312321

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Dimensions

3.380 in x 1.500 in x 2.750 in

Height

2.75 in

Length

3.38 in

Weight

0.43 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0.563

Conductor Diameter - Minimum

0.198

Conductor Diameter Range

0.198 - 0.563

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Resources and downloads