HUBBELL
PPHID-24358
PPHID-24358
play

Quadrant Strain Clamp - Dual Aluminum Substation Cable Bus

Brand:

ANDERSON

Catalog ID:

AR2025S

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus. These clamps are compact for greatest phase clearance.

The AR1/AR2 are Aluminum Bolted Quadrant Strain Clamps and are designed to be used primarily for deadending aluminum substation cable bus.

  • Cable clamping range: 1/0 (6/1) to 4/0 (6/1) ACSR {0.365-0.574 in. dia.}
  • Ultimate strength is 8,000 lbs.
  • The "S" suffix indicates the component will come supplied with socket eye SA06.
  • Type AR1 is designed for single cable.
  • Material: Body and Keeper – aluminum alloy, Hardware – galvanized steel, Sockets and Clevises – galvanized ductile iron, and Cotter Pin - #302 stainless steel

Product details

General

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

AR2025S

Fitting Type

Socket

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

8000 lb

Style

AR2

Type

Bolted

U-Bolts

3 in

UPC

096359569541

Dimensions

Clamping - Maximum

0.574 in

Clamping - Minimum

0.365 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Dimensions

8.06 in x 0.66 in x 3.17 in

Height

3.17 in

Length

8.06 in

Weight

4 lb

Width

0.66 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.365- 0.574

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Certifications And Compliance

Industry Standard(s)

ANSI C119.4

Resources and downloads