HPS_ID_BR_PRODIMAGE
* Representative image
HPS_ID_BR_PRODIMAGE
play

Quadrant Strain Clamp - Dual Copper Substation Cable Bus

Brand:

ANDERSON

Catalog ID:

BR2050S

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

  • Bronze Quadrant Strain Clamp Deadend, Clamping range: 250-19 Str. To 500MCM or 0.574"-0.813"
  • ULT 10,000lbs
  • Type BR2 is designed for dual cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR2050SBNK
  • Bolt and clevis pin will be the same diameter
  • The "S" suffix indicates the component will come supplied with socket eye SA06

Product details

General

Bolt Installation Torque (Recommended)
480 in-lbs
EU RoHS Indicator
No
Fitting Type
Socket
Material - Body
Bronze Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
High Strength Bronze
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Quadrant
Strength Rating - Ultimate Body
10000 lb
Style
BR2
Type
Bolted
U-Bolts
3 in
UPC
096359292302

Dimensions

Clamping - Maximum
0.813 in
Clamping - Minimum
0.574 in
Clevis Opening
0.9375 in
Diameter - Clevis Pin
0.625 in
Dimensions
8.75 in x 0.88 in x 3.25 in
Height
3.25 in
Length
8.75 in
Weight
11.3 lb
Width
0.88 in

Electrical Ratings

Voltage Application
Standard

Conductor Related

Clamping Range
0.574- 0.813

Certifications And Compliance

Industry Standard(s)
ANSI C119.4

Logistics

Pallet Quantity
81