HUBBELL
Image of A101234NT Compression Deadend, Uni-Grip®(One Die), Full Tension
Image of A101234NT Compression Deadend, Uni-Grip®(One Die), Full Tension

Compression Deadend, Uni-Grip®(One Die), Full Tension

Brand:

FARGO

Catalog ID:

A101234NT

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

  • For use with 636.0 kcmil 30/19 ACSR code name Egret
  • Full tension Deadend assembly
  • Outside Diameter is 1.019 inches
  • Double Tongue
  • Adjustable Clevis
  • One Die Compression with die size 12CD
  • Material: Body - seamless extruded aluminum alloy tube, Clevis - galvanized forged steel, Terminals - seamless extruded aluminum alloy tube, Terminal Hardware - aluminum alloy, Cotter Pin - stainless steel.
  • Aluminum deadend body and jumper terminals are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminals and mounting hardware included as standard. To omit both jumper terminals, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit both jumper terminals and deadend tongues, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

A101234NT

Compression Method

Uni-Grip (single die system)

Die Size

12CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Clevis

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pin (Cotter)

#304 Stainless Steel

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Adjustable Clevis

Style

Uni-Grip, Double Tongue, Adjustable Clevis

Tension Range

0 lb

Terminal Option

No

Type

Compression

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Bolt Diameter

1 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

1.019 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

25.2 in

Maximum Adjustment

3.5 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Egret-636-30/19

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads