HUBBELL
Compression Deadend
Compression Deadend

Compression Deadend

Brand:

FARGO

Catalog ID:

C100808NT

Compression Deadend, Uni-Grip, Double Tongue, Adjustable Clevis, for AAC, Dia. Range 0.681 - 0.765, Without Terminals

  • For use with AAC code names: Canna, Four-O'Clock
  • Full tension Deadend assembly
  • Steel Adjustible Clevis threaded stub factory compressed in deadend
  • Prefilled with joint compound
  • "NT" suffix eliminates Jumper Terminal & Mounting Hardware

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Compression Method

Uni-Grip (single die system)

Die Size

08CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Clevis

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pin (Cotter)

#304 Stainless Steel

Number of Bolt Holes

2

Number of Pad Holes

0

Press Minimum

12 to

Product Category

Adjustable Clevis

Style

Uni-Grip, Double Tongue, Adjustable Clevis

Tension Range

0 lb

Terminal Option

No

Type

Compression

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Bolt Diameter

0.62 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

16.9 in

Maximum Adjustment

2.9 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Width - Pad

2 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

AAC-Canna-397.5-19

Conductor Diameter - Maximum

0.765 in

Conductor Diameter - Minimum

0.681 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.681 - 0.765

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads