HUBBELL
HPS_ID_A091245_PRODIMAGE
* Representative image
HPS_ID_A091245_PRODIMAGE

Compression Deadend

Brand:

FARGO

Catalog ID:

A091352

Compression Deadend, Uni-Grip, Single Tongue, Adjustable Clevis, for ACSR 1033.5 kcmil 36/1, With Terminal

  • For use with ACSR code name Tanager
  • Full tension Deadend assembly
  • Steel Adjustible Clevis threaded stub factory compressed in deadend
  • Prefilled with joint compound
  • Jumper Terminal & Mounting Hardware included

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Compression Method

Uni-Grip (single die system)

Die Size

13CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Clevis

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pin (Cotter)

#304 Stainless Steel

Material - Terminal

Seamless Extruded Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Adjustable Clevis

Style

Uni-Grip, Single Tongue, Adjustable Clevis

Tension Range

0 lb

Type

Compression

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Bolt Diameter

1 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

1.186 in

Diameter - Pad Bolt

0 in

Length - Pin

0 in

Length Before Compression

27 in

Maximum Adjustment

3.5 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Resources and downloads