Compression Deadend

Brand:

FARGO

Catalog ID:

SEDA4418SSACNT

Compression Deadend, Conventional 2-Die, Single Tongue, for ACSS 1033.5 kcmil 45/7, Without Terminal

  • For use with ACSS code name Ortolan
  • Must use High-Temp compount HTJC16
  • Full tension Deadend assembly
  • Joint Compond purchased separately
  • "NT" suffix eliminates Jumper Terminal & Mounting Hardware

Product details

General

Aluminum Die
34AH
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Conventional (2 die system)
Inhibitor Loaded
No
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Eye
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
60 to
Product Category
Assemblies
Style
Conventional 2-Die, Single Tongue
Tension Range
0 lb
Terminal Option
No
Type
Compression

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Outside
1.212 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
24.1 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
3 in

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Clamping Range
0- 0
Conductor Compatibility
ACSS-Ortolan-1033.5-45/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Resources and downloads

Videos

play
Installation of Hubbell's Conventional Compression Deadends for ACSR and ACSS Conductors(VI05053E0720)