YTW325MRC15ACK6LS, Deadend
Request a Quote
Brand:
Burndy
Catalog ID:
YTW325MRC15ACK6LS
Prop 65 Notice
Compression Deadend.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
UPC
781810567999
UPC 12 Digit
7818105679999
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Logistics
Minimum Pack Quantity
0
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTW325MRC15ACK6LS Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50015705