HUBBELL
BUR_PPHID-264254_deadend
BUR_PPHID-264254_deadend
Discontinued

YTW36R36REK, Single Pad Full Tension Deadend for ACSR

Brand:

Burndy

Catalog ID:

YTW36R36REK

Single Pad Full Tension Deadend for ACSR Conductor.

Product details

General

Catalog Number

YTW36R36REK

Connector Type

Deadend

Die Index

720

Material

Aluminum

Material - Clevis

Steel

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Configuration

NEMA

Physical Attribute - Pad Orientation

15 Degree Angle

UPC

781810221617

UPC 12 Digit

7818102216177

Dimensions

Dimension - B Length inch

2.5 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

493 mm

Dimension - Length Overall inch

19.41 in

Dimension - Pad Width inch

2.25 in

Conductor Related

Conductor - ACSR Str Size

477.0 (26/7) Hawk kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Resources and downloads