HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW36RD362REKHT, Double Pad Non-EHV Deadend ACSS

Brand:

Burndy

Catalog ID:

YTW36RD362REKHT

Double Pad Non EHV Full Tension Deadend ACSS, Hardware TMH9, FLICKER 477 (24/7) kcmil, YTW36RD362REKHTNT Aluminum Dead End Assy., BYNA36R15HHT Terminal.

Product details

General

Application

For ACSS Conductor, Corona free operation up to 230 KV

Connector Type

Deadend

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Holes

8

Prefilled Oxide Inhibitor

N

UPC

781810516737

UPC 12 Digit

7818105167377

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

23.41 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.62 in

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACSS Str Size

FLICKER 477 (24/7) kcmil

Conductor - ACSS Str Size Range

477 (24/7) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1