YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW36RD362REKHT, Double Pad Non-EHV Deadend ACSS

Brand:

Burndy

Catalog ID:

YTW36RD362REKHT

Double Pad Non EHV Full Tension Deadend ACSS, Hardware TMH9, FLICKER 477 (24/7) kcmil, YTW36RD362REKHTNT Aluminum Dead End Assy., BYNA36R15HHT Terminal.

Product details

General

Application
For ACSS Conductor, Corona free operation up to 230 KV
Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
8
Prefilled Oxide Inhibitor
N
UPC
781810516737
UPC 12 Digit
7818105167377

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - Length Overall inch
23.41 in
Dimension - Pad Width inch
3.25 in
Dimension - Width inch
0.62 in

Electrical Ratings

Voltage - Maximum
230 kV

Conductor Related

Conductor - ACSS Str Size
FLICKER 477 (24/7) kcmil
Conductor - ACSS Str Size Range
477 (24/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads