YTW391AT431AEKNT, Deadend
Request a Quote
Brand:
Burndy
Catalog ID:
YTW391AT431AEKNT
Prop 65 Notice
Compression Deadend.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
724
Material
Aluminum
UPC
781810481226
UPC 12 Digit
7818104812266
Conductor Related
Conductor - AL Str Size
795.5;800
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
12
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTW391AT431AEKNT Specification Sheet
Catalogs
Full Line BURNDY Catalog