HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW39R43REKHT, Single Pad Full Tension Deadend for ACSS Conductor

Brand:

Burndy

Catalog ID:

YTW39R43REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810493472

UPC 12 Digit

7818104934722

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Hole Size inch

0.88 in

Dimension - Length Overall inch

23.66 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.69 in

Conductor Related

Conductor - ACSS Str Size

556.5 (24/7) kcmil;556.5 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1