YTW39RT43REKNT, Single Pad Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW39RT43REKNT
Prop 65 Notice
Single Pad Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
722
Material
Aluminum
UPC
781810491218
UPC 12 Digit
7818104912188
Dimensions
Diameter - Conductor Outside
0.9 in
Dimension - B Length inch
2.50 in
Dimension - Hole Size inch
0.88 in
Dimension - L Length Overall mm
499 mm
Dimension - Length Overall inch
19.63 in
Dimension - Pad Width inch
2.25 in
Thickness - Pad
0.5 in
Conductor Related
Conductor - ACSR Str Size
556.5(24/7) Parakeet Kcmil; 556.5(26/7) Dove kcmil
Conductor - ACSR Str Size Range
556.5(24/7) Parakeet Kcmil- 556.5(26/7) Dove kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTW39RT43REKNT Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014614