HUBBELL
YTW431AT431AEKNT, Single Pad AAC Deadend Kit, EHV, without terminal
YTW431AT431AEKNT, Single Pad AAC Deadend Kit, EHV, without terminal

YTW431AT431AEKNT, Single Pad AAC Deadend Kit, EHV, without terminal

Brand:

Burndy

Catalog ID:

YTW431AT431AEKNT

Single Pad, AAC, Deadend Kit, EHV, No Terminal, ANEMONE 874.5 (37) kcmil, CROCUS 874.5 (61) kcmil, MAGNOLIA 954 (37) kcmil, GOLDENROD 954 (61) kcmil.

Product details

General

Connector Type

Deadend

Die Index

725

Die Type

L725

Material

Aluminum

Physical Attribute - Number of Holes

1

Prefilled Oxide Inhibitor

Y

UPC

781810491201

UPC 12 Digit

7818104912011

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

14.75 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.75 in

Weight

2.133 lb

Conductor Related

Conductor - AL Str Size

ANEMONE 874.5 (37) kcmil, CROCUS 874.5 (61) kcmil, MAGNOLIA 954 (37) kcmil, GOLDENROD 954 (61) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1