HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW451RDT48REKHT Double Pad, EHV Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW451RDT48REKHT

Double Pad, EHV Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

UPC

781810487754

UPC 12 Digit

7818104877544

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

29.41 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.75 in

Conductor Related

Conductor - ACSS Str Size

715.5 (26/7), 795 (26/7)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads