YTW451RT481REK, Single Pad, EHV Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW451RT481REK
Prop 65 Notice
Single Pad, EHV Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
725
Feature - Barrel Style
Tapered
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
NEMA
Physical Attribute - Pad Orientation
15 Degree Angle
UPC
621945434769
UPC 12 Digit
6219454347699
Dimensions
Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
645 mm
Dimension - Length Overall inch
25.41 in
Dimension - Pad Width inch
3.25 in
Conductor Related
Conductor - ACSR Str Size
795 (45/7) Tern kcmil
Certifications And Compliance
Certification - CSA Approved
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YTW451RT481REK Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50014613