HUBBELL
BUR_PPHID-264254_deadend
BUR_PPHID-264254_deadend
Discontinued

YTW451RT48REKHT, Full Tension Deadend Kit with Hardware for ACSS EHV

Brand:

Burndy

Catalog ID:

YTW451RT48REKHT

Full Tension, ACSS EHV Deadend Kits, Hardware TMH24, 715.5 (26/7) kcmil; 795 (26/7) kcmil, YTW451RT48REKHTNT Aluminum Dead End Assy., BYNA451RT15HHT Terminal.

Product details

General

Catalog Number

YTW451RT48REKHT

Connector Type

Deadend

Material

Aluminum

UPC

781810474655

UPC 12 Digit

7818104746555

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Hole Size inch

1.25 in

Dimension - L Length Overall mm

747 mm

Dimension - Length Overall inch

29.41 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACSS Str Size

715.5 (26/7) kcmil; 795 (26/7) kcmil

Conductor - ACSS Str Size Range

715.5 (26/7) kcmil - 795 (26/7) kcmil

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1