HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW48R48REKHT, Deadend

Brand:

Burndy

Catalog ID:

YTW48R48REKHT

Compression Deadend.

Product details

General

Connector Type

Deadend

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810517956

UPC 12 Digit

7818105179566

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

1.25 in

Dimension - Length Overall inch

29.50 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Dimension - Width inch

0.75 in

Conductor Related

Conductor - ACSS Str Size

954 (54/7) kcmil

Conductor - ACSS Str Size Range

954 (54/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1